Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3666

Cage System Basic Mounting Plates

25mm Basic Cage Plate, #88-196
30mm Basic Cage Plate, #88-197

25mm Basic Cage Plate, #88-196

30mm Basic Cage Plate, #88-197


  • Fundamental for Basic Cage System Structure
  • Easily Integrate Optical Components
  • Anodized Aluminum Construction

TECHSPEC® Cage System Basic Mounting Plates feature simplified plate designs that easily allow the integration of optical components into TECHSPEC Cage System setups. TECHSPEC Cage System Basic Mounting Plates also feature four 6mm rod holes that are positioned within a 38mm bolt circle for 26.9mm separation. Rods are secured using M3 x 2.5 set screws, while optical components are secured using three M3 x 6 set screws. These anodized aluminum plates are 10mm thick with a 50mm outer diameter.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×