Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3424

TECHSPEC C-Mount Polarizer Holder

25mm C-Mount Polarizer Holder (#11-146)

25mm C-Mount Polarizer Holder (#11-146)


  • Designed to Hold 20 or 25mm Diameter Polarizers
  • Provide Polarizer Rotation Up to 90° within Holder
  • Easily Integrate a Polarizer or Retarder into C-Mount Systems

TECHSPEC® C-Mount Tube System Polarizer Holders allow for easy integration of polarizers or retarders into any C-Mount system. These holders are designed to hold optics with a 20 or 25mm diameter with thicknesses up to 9mm (25mm Diameter Model) using the included retainer rings. TECHSPEC C-Mount Tube System Polarizer Holders are an ideal solution for C-Mount systems that require precision control over the orientation of polarization axis in the system. Polarizer rotation up to 90° is possible with these polarizer holders while the C-Mount threads remain fixed in place.

Note: The female C-Mount must be removed to install a 25mm polarizer using an optional Allen Wrench (#55-452).

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×