Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1288

Broad Spectrum Laser-Gard® Safety Eyewear

Encore Style
Soft Vinyl Goggles
Millennia Wrap-Around Style
LGF Style
XC Style

Encore Style

Soft Vinyl Goggles

Millennia Wrap-Around Style

LGF Style

XC Style


  • High Optical Density Across Broad Range
  • Protects from Various Wavelengths
  • ANSI Z136.1 Certified

Broad Spectrum Laser-Gard® Safety Eyewear offers protection from multiple wavelengths. Each goggle and spectacle is color coded and clearly stamped with the type of laser beam against which it protects and the attenuation density provided. Goggles completely block designated wavelengths so beam is not visible. All eyewear are ANSI Z136.1 certified. All CE-marked eyewear are also certified to EN58215, EN207/EN208.

Note: Colors shown in photos are representative. For individual eyewear color, please see Specifications.

Goggles

  • Soft Body Conforms to Facial Characteristics
  • Wide Angle Lenses Provide Excellent Peripheral Vision
  • Designed to Fit Over Prescription Eyewear

Encore

  • Stylish, Comfortable, Lightweight Eyewear
  • Adjustable, Padded Temples
  • Conforms Closely to Forehead which Prevents Laser Radiation from Entering the Top and Sides

LGF

  • Large Protective Area with Unrestricted Wide-Angle Viewing
  • Fits Comfortably Over Most Prescription Eyewear
  • Scrath-Resistant Coating
  • Comfortable, Lightweight Design

XC

  • Detachable Prescription Insert
  • Superior Coverage and Peripherial Vision from Dual 9-Base Wrap-Around Lens
  • Comfortable, Multi-Material Technology Cushions Every Point of Contact with the Face

Warning: Because of this potential for eye damage, the degree of protection required in each circumstance should be determined by the Laser Safety Officer, the industrial hygienist, or the individual responsible for the safety program.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×