Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3915

TECHSPEC T-Mount Tube System Polarizer Holders

TECHSPEC 50mm T-Mount Polarizer Holder (#11-147)

TECHSPEC 50mm T-Mount Polarizer Holder (#11-147)


  • Designed for 50mm Diameter Polarizers
  • Provides Polarizer Rotation Up to 90° within Holder
  • Easily Integrates a Polarizer or Retarder into T-Mount Systems
  • Also Available as C-Mount or S-Mount Versions

The TECHSPEC® T-Mount Tube System Polarizer Holder is used to easily integrate polarizers or retarders into T-Mount systems. The holder is designed for 50mm diameter polarizers and hold polarizers up to 9mm thick using the included retainer ring. When fastened into the holder, a polarizer can rotate up to 90° while the T-Mount threads remain fixed in place. The TECHSPEC T-Mount Tube System Polarizer Holder allows the user to control the orientation of polarization axis in the system.

Note: The female T-Mount must be removed to install a polarizer using an Allen Wrench.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×