Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #2795

Hamamatsu Silicon Photodiodes With Built in Preamplifier

Hamamatsu S8746-01 | TO-8, Low Noise, Si Photodiode with Preamplifier
Hamamatsu S8745-01 | TO-5, Low Noise, Si Photodiode with Preamplifier

Hamamatsu S8746-01 | TO-8, Low Noise, Si Photodiode with Preamplifier

Hamamatsu S8745-01 | TO-5, Low Noise, Si Photodiode with Preamplifier


  • Available in Standard TO-5 and TO-8 Packages
  • Low Noise
  • High Sensitivity

These detectors consist of a silicon photodiode and a preamplifier chip integrated in the same package. The standardized packages allow for easy integration into optical systems. Both High Speed and High Gain detectors are highly sensitive over a wide spectral range. The close proximity of amplifier and detector minimizes stray capacitances, increases response speed and eliminates external noise pickup. High Speed detector applications include optical fiber communication, video signal transmission and optical disk pick up. The High Gain detectors can be used in low-light level applications such as analytical and measurement equipment. A variable gain can be achieved on the High Gain detectors by externally connecting a resistor in parallel with the built-in 1GO feedback resistor. These detectors are compatible with our C-Mount photodiode mounts. A power supply is required to operate the detectors.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×