Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1821

Side Drive 1.25" Square Linear Positioning Stages

32mm/1.25” Side drive stage and its X-Y-Z configuration

32mm/1.25” Side drive stage and its X-Y-Z configuration


Providing super smooth, linear motion with no backlash or sideplay, these units feature a side drive mechanism for compact multi-axis set-ups. Identical in performance to our Small Linear Translation Stages with 0.00008"/inch straight line accuracy, ±0.00005" repeatability. Units are 0.75" high with 1.25" square precision ground mounting surface. They are available with or without a 0.50" dia. clearance thru-hole, and offer a choice of English or metric micrometer drives.

Note: #57-248 riser plate is required for mounting 1.25" side drive stages in X-Y configurations in order to obtain required offset since the micrometer drive head is higher than the stage mounting surface. Adapter Plates and Z-Axis Brackets are available for ball bearing stages and slides.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×