Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3172

TECHSPEC S-Mount Lens Mounts


  • Mounts for Simple Lenses, Achromats, Filters, or Reticles
  • Designed to Integrate with Any S-Mount Components
  • Optic is Held in Place with Included Retaining Ring
  • C-Mount Lens Mounts or T-Mount Lens Mounts Also Available

TECHSPEC® S-Mount Lens Mounts are designed to mount a variety of optical components into S-mount compatible systems. A threaded retainer ring that has been designed to accept a standard straight flat blade spanner wrench holds the optical component securely in place. TECHSPEC S-Mount Lens Mounts are threaded for M12 x 0.5 mounting, with a 16mm outer diameter.

Technical Information

 
L1 L2 Stock No.
6.2mm 9.2mm #63-938
6.2mm 9.2mm #63-939
5.6mm 8.6mm #63-940
5.6mm 8.6mm #63-941
5.6mm 8.6mm #63-942
8.6mm 11.6mm #63-943
13.6mm 16.6mm #63-944
 
L1 L2 Stock No.
9.7mm 12.7mm #63-948
9.7mm 12.7mm #63-949
9.7mm 12.7mm #63-950
12.7mm 15.7mm #63-651
20.5mm 23.5mm #63-952

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×