Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3921

S-Mount Cube Accessories

12.5mm x 17.5mm Plate S-Mount Holder
S-Mount Aperture Lid

12.5mm x 17.5mm Plate S-Mount Holder

S-Mount Aperture Lid


  • S-Mount Solutions for Cube and Plate Beamsplitters, Filters, and Mirrors
  • Provide 90° Mounting Interface
  • 1/4-20 Tapped Hole for Post Mounting
  • One S-Mount Aperture Lid (#11-137) Included

TECHSPEC® S-Mount Cube Accessories allow for the integration of cube and plate optics into S-Mount systems. These mounts feature four S-Mount threaded holes, as well as a 1/4-20 tapped hole on the base for post mounting. Each mount includes an S-Mount Aperture Lid (#11-137) to block unused mount openings. TECHSPEC® S-Mount Cube Accessories provide a 90o mounting interface and are compatible with common cube and plate optic sizes.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×