Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3714

TECHSPEC Nd:YAG Laser Line Mirror Kits


×
  • Kits Include Six Mirrors for the Nd:YAG Harmonics and Dual Band Mirrors
  • Greater than 99% Absolute Reflectivity at Design Wavelength
  • High Damage Thresholds
  • Nd:YAG Laser Line Mirrors are Also Available Individually

TECHSPEC® Nd:YAG Laser Line Mirror Kits are ideal for research and laboratory applications and include six 25mm diameter TECHSPEC Laser Line Mirrors. The included mirrors are designed for demanding laser line applications and feature high reflectivity, high laser damage thresholds, and superior surface quality and accuracy. Each TECHSPEC Nd:YAG Laser Line Mirror Kits includes single band mirrors for 266nm, 355nm, 532nm, and 1064nm wavelengths and dual band mirrors for 532nm and 1056nm and 635 – 670nm & 1064nm wavelengths. The dual band mirrors can be used to reflect frequency doubled laser lines or to reflect both the 1064nm laser line and its alignment beam.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×