Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3155

NIST Certified Handheld Photometer


  • Portable, easy-to-use and accurate
  • 9V Battery Powered
  • 0.05—7000 Lumens Measurement Sensitivity
  • 4-digit LCD Display Accuracy

This compact, lightweight instrument features a 2-inch diameter integrating sphere that collects the total light entering the sphere measurement port. The sphere interior is fabricated from a nearly-Lambertian (perfectly diffuse) reflectance material.

Portable and easy to operate, this compact system is designed for use in the field, laboratory, or production floor, the instrument measures luminous flux from sources such as LEDs, small lamps, and fiber illuminators. The instrument’s photopic filtered silicon detector provides maximum sensitivity at low light levels. A calibration certificate traceable to NIST is included. Housing has an M6 tapped hole for post mounting. The LED adapter kit, sold separately, includes entrance port adapters for standard LED package sizes including 2mm, 3 mm (T1), 4 mm, 5 mm (T1-¾), 8 mm and 10 mm.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×