Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1336

Laser-Gard® PVC Film

YAG, Laser PVC Film, #53-738

YAG, Laser PVC Film, #53-738


  • Used to Shield Laser Work Areas
  • Multi-Wavelength Laser Protection
  • Laminate for Multi-Use

Our traditional Laser Safety Goggle material is now available in flexible PVC film to shield specific work areas. The material offers multi-wavelength laser protection and can be laminated for use as screening around a laser system, or to cover a viewing window in an area where there is an active laser. It has very high luminous transmission for excellent visibility, 65% (green color) for the NdGa:YAG. The OD value is >6 at 1064nm for NdGa:YAG.

Laser Optics

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer