Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1818

Infrared Viewer

#37-826 + Camera

#37-826 + Camera


  • IR Response Through the Visible to Over 1300nm
  • Bright, High Contrast Images
  • Edge-to-Edge Sharpness
  • Accepts C-Mount Lenses

This high performance infrared viewing unit is designed for viewing radiation in the 700-1300nm spectral region. By properly focusing the macro objective lens, objects from 3" to infinity can be brought into sharp focus. At the heart of the viewer is a high-resolution image converter, which converts near infrared radiation to a bright green light (550nm), that is easily seen through the eyepiece. A ¼-20 tapped hole is located in the base of the handle for easy mounting to a tripod or laboratory bench. Common applications include observing the radiation emitted by IR sources (such as GaAs, IR LEDs, and Nd:YAG lasers), laser beam alignment/inspection, and photographic dark room use.

A) Accessories Mounted Lens Filter

Attaches to Infrared Viewer lens filter thread and passes near infrared light for wavelengths longer than about 800nm (blocks visible light). Size 37.5mm dia. Mounts directly over objective lens of viewer.

B) C-Mount Video Coupler

To use with ½" format or smaller C-Mount video cameras. This device replaces the eyepiece on the IR Viewer. Allows recording and digitization of image, as well as real-time, hands-free monitoring.

Carrying/Storage Case

Case is made of black hard plastic with foam lining and can be used for storage and transporting our Infrared Viewer and its accessories.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer