Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #1678

TECHSPEC C-Mount Fine Thread Focus Tube


  • C-Mount Thread for Wide Compatibility Range
  • Extension Lengths Available from 20 – 90mm
  • Fully documented with 3D Models and Technical Drawings

TECHSPEC® C-Mount Fine Thread Focus Tubes are used for precision positioning of an optic. These tubes feature a 30mm diameter outer barrel with male thread at the base end, which has a secondary finely threaded interior barrel to allow for fine focusing. The secondary barrel has a female thread, knurled ring at the front end, and threaded interior for light baffle. Set screws can be used to fix the position. TECHSPEC® C-Mount Fine Thread Focus Tubes are available in lengths ranging from 20mm to 90mm.

Note: Compatible allen wrench (#56-271) sold separately.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×