Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3264

Advanced Illumination LED Apposelites


  • Provides Low Angle of Incidence, Radial Illumination
  • 12.7 - 25.4mm Working Distance
  • Variable Intensity and Strobed Options

Advanced Illumination LED Apposelites are available for strobed and continue use applications. LED intensity is variable through the in line potentiometer for continuous models. The 4" apposelite includes a mounting bracket for easy system integration.

Note: Required 24V power supply #66-855. Manual Intensity Adjustment #86-887 and #89-555 are optional and sold separately – these are potentiometers and may not provide the appropriate level of intensity control for low current LED lights.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×