Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3518

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
LF Series Fixed Focal Length Lenses

28mm Focal Length, #85-199
28mm Focal Length, #85-200
50mm Focal Length, #85-203
100mm Focal Length, #85-204

28mm Focal Length, #85-199

28mm Focal Length, #85-200

50mm Focal Length, #85-203

100mm Focal Length, #85-204


  • Covers Large Format (LF) Sensors up to 43.3mm Diagonal
  • F-Mount Compatible
  • Compatible with 2k – 8k Line Scan Cameras and Mid-Sized Area Scan Arrays
  • Multiple Focal Length Options Available

TECHSPEC® LF Series Fixed Focal Length Lenses are designed for use with 2k, 4k, 6k, and 8k line scan cameras and mid-sized area scan arrays. Optimized for machine vision working distances, LF Series lenses feature high resolving powers to easily detect small defects. Additionally, these lenses also feature a lockable focus and iris, which is ideal for factory automation applications where vibrations can cause performance decreases. TECHSPEC® LF Series Fixed Focal Length Lenses are ideal for use in machine vision, web inspection, sorting, and identification applications.

Note: 28mm focal length does not work on all F-mount cameras. Camera F-mount must have an inner diameter greater than 42mm.

28mm Focal Length
28mm Focal Length

Technical Information

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×