Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Family ID The Family ID is used to identify product family presentations and can be used to quickly access presentations utilizing the search. #3340

TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
HP Series Fixed Focal Length Lenses

8.5mm Focal Length, #68-215
12mm Focal Length
16mm Focal Length
25mm Focal Length
35mm Focal Length

8.5mm Focal Length, #68-215

12mm Focal Length

16mm Focal Length

25mm Focal Length

35mm Focal Length


  • High Performance (HP) Design
  • Up to 9 MegaPixel Resolution Across the Field
  • Ruggedized Housing Ideal for Factory Automation

Our TECHSPEC® HP Series Fixed Focal Length Lenses are designed for the harsh demands of factory automation and inspection applications. Our 2/3” lenses are perfect for use on high end sensors that require 145 lp/mm resolution. For larger sensors, the 12mm, 16mm, 25mm, and 35mm lenses are compatible with up to 1” sensor formats, while the 50mm lens is compatible with up to 4/3” sensor formats. All HP Series lenses feature locking focus and iris rings with recessed set screws to prevent unwanted adjustments, and a front filter thread for integrating standard optical filters for increased versatility. Having been designed with the highest level of machine vision performance in mind, these lenses offer an attractive price-to-performance ratio and are available in multiple focal lengths and sensor sizes.

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×