Advanced Assemblies Requiring Active Alignment, Electronics Integration, and/or Environmental Ruggedization
Advanced Design and High-Volume Manufacturing Services
Cleanroom Assembly and Advanced Testing for MTF, Stray Light, Thermal Cycling, Shock and Vibration, and More
Commercial and ITAR-Compliant Facility
The Edmund Optics® Tucson Advanced Design and Assembly Facility is the company’s second facility located in Tucson, Arizona. At 22,284 sq. ft (2,070 m2), this state-of-the-art facility offers superior and sophisticated design and assembly services with ISO Class 6 cleanrooms for assembly, ISO Class 7 cleanrooms for incoming inspection, ISO Class 5 Precision Cleaning Line, and numerous testing capabilities such as modulation transfer function (MTF), straylight, laser beam profiling, thermal cycle, shock, and vibration.
Our skilled team of optical assembly technicians has extensive experience with high-performance systems in cleanroom facilities. U.S.-based customers now have access to more sophisticated commercial and ITAR compliant offerings at a regional location on the West Coast, in addition to other Edmund Optics facilities, domestically and internationally.
|
Global StaffGlobal Staff of Over 150 Engineers and Scientists |
|
Broad Design ExpertiseFrom UV to Visible to NIR, SWIR, MWIR, and LWIR |
|
ManufacturabilityEmphasis on Designing for Manufacturability – from Prototype to Volume Production |
|
ExpertsExcel at Imaging, Projection, and Visual Systems |
|
FlexibilityUsed to Challenging Envelope Requirements |
|
Optical AnalysisWell-Versed in Complex Optical Analysis, Including Stray Light Analysis LEARN MORE |
Class 6 and 7 Clean Rooms
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2020, Edmund Optics Inc., 101 East Gloucester Pike, Barrington, NJ 08007-1380 USA
California Consumer Privacy Act (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act