Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0
About Edmund Optics / Press Releases / Press Releases / TECHSPEC® Low Cost Fixed YAG Beam Expanders feature economical design for easy OEM integration

TECHSPEC® Low Cost Fixed YAG Beam Expanders feature economical design for easy OEM integration

Cost-effective diffraction limited performance
4/19/2017, Barrington, NJ USA   —

Edmund Optics® (EO), the premier provider of optical components, introduces new TECHSPEC® LC (Low Cost) Fixed YAG Beam Expanders. They use a simple, two-element Galilean design to provide cost effective, diffraction limited performance at the design beam diameter of 1 -2mm, the exact value dependent on model. Beam expanders are used to increase the diameter of a collimated input beam to a larger collimated, less divergent output beam and are ideal in applications including laser scanning, laser materials processing, interferometry and remote sensing.

Custom magnifications and wavelengths available

TECHSPEC LC (Low Cost) Fixed YAG Beam Expanders provide a compact design with 24 fixed magnification options from 2X to 10X, offered at standard YAG wavelengths of 355nm, 532nm, and 1064nm. If desired, custom magnifications and wavelengths are available. All of these beam expanders are offered with an M22 x 0.75 mounting thread. Adapters are also available and sold separately for the C-mount and M30 x 1 versions.

Designed for easy integration

RoHS compliant TECHSPEC LC (Low Cost) Fixed YAG Beam Expanders are designed for easy integration, featuring a compact fixed form factor and a diffraction limited transmitted wavefront. Volume discounts are available for OEM quantities to facilitate a wide variety of system integrations. TECHSPEC LC (Low Cost) Fixed YAG Beam Expanders are in-stock and available for immediate delivery for fast turnaround and excellent value.

About EO:

Edmund Optics® is a leading supplier of optics, imaging, and photonics technology for the Life Sciences, Biomedical, Semiconductor, R&D, and Defense markets around the globe. EO designs and manufactures a wide array of multi-element lenses, lens coatings, imaging systems, and optomechanical equipment, while supporting OEM applications with volume production of both stock and custom products. EO’s state-of-the-art manufacturing capabilities, combined with its global distribution network, has earned it the position of the world’s largest supplier of off-the-shelf optical components. Customers can purchase items by calling 1-800-363-1992, via the catalog or the website at www.edmundoptics.com.

EO adds thousands of new products each year! Look for our newest arrivals marked with the New Products icon!

Since 1942, EO has been a leading supplier of optics and optical components. Learn more about our past, present, and future!

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer