Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

High Definition Dual HDMI and USB Cameras

High Definition Dual HDMI and USB Cameras

  • Use HDMI to Directly Connect Camera to a Monitor
  • Control all Settings Through USB Before Use
  • CMOS and CCD Options Available

High Definition Dual HDMI and USB Cameras, available with either a CMOS or CCD sensor, are ideal for applications requiring digital camera performance without the use of a dedicated computer. The cameras can be used with a computer via USB 2.0, but that connectivity is primarily for configuring the desired settings before deploying each unit (adjustments are also available on the back of each camera). With the HDMI connection, the cameras can be directly connected to a monitor through the use of an HDMI to HDMI or HDMI to DVI cable (sold separately). Cameras come with a power supply and ¼-20 mounting adapter.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer