Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

EO USB 3.1 CMOS Machine Vision Cameras

EO USB 3.1 CMOS Machine Vision Cameras

EO USB 3.1 CMOS Machine Vision Camera

  • USB 3.1 = Higher Transfer Rates up to 5 Gbps
  • Features a Reversible USB Type-C Connector
  • Compact Housing: 47 x 46 x 26.3mm

EO USB 3.1 CMOS Machine Vision Cameras provide high transfer rates up to 5 Gbps by utilizing a reversible Type-C USB connector. These cameras feature a compact size and two M3 screw holes on the underside of the camera to provide easy attachment to the ¼-20 mounting adapter. The camera software is easy to use and offers a wide range of driver libraries for ActiveX, DirectShow, TWAIN, LabVIEW™, and more. EO USB 3.1 CMOS Machine Vision Cameras offer quick, simple, plug and play integration, making them the ideal cost-effective camera for OEM applications.

Common Specifications

Manufacturer:
EO
Mount:
C-/CS-Mount
Video Output:
USB 3.1

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer