Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras

PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras

PixeLINK® USB 3.0 Autofocus Liquid Lens Camera

  • Seamless Integration of Liquid Lenses
  • One-Push Autofocus, High Speed Focus Movement
  • Easy to Use USB 3.0 Interface

PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras provide the ability to seamlessly integrate and control liquid lenses. By enabling the liquid lens to be directly connected to the camera, it allows for fast, continuous focus control. This simple autofocus system makes these cameras ideal for high speed applications such as bar code reading, inspection, and biomedical applications. PixeLINK® USB 3.0 Autofocus Liquid Lens Cameras are compatible with our TECHSPEC® Cx Series Fixed Focal Length Lenses, which combine high resolution image performance with built-in liquid lens integration.

To get started, please choose your camera and the appropriate Cx Lens Liquid Lens Kit listed under the Accessories section. These kits are available in 12mm, 16mm, 25mm, and 35mm focal lengths and include a TECHSPEC Cx lens, a Variable Focus Liquid Lens, and a Liquid Lens Holder.

Note: Liquid lens is not included.

Common Specifications

Manufacturer:
PixeLINK®
Mount:
C-Mount
Video Output:
USB 3.0

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer