Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

EO USB 2.0 CMOS Machine Vision Cameras

EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras
EO USB 2.0 CMOS Machine Vision Cameras

LE (Lite Edition)

#62-061

#59-367

HE (Harsh Environment)

#83-771

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO USB 2.0 cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and select digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation is included.

The LE (Lite Edition) EO USB 2.0 cameras offer an even more compact, economical design in a high impact ABS plastic housing. Each camera features a 41mm x 41mm x 25.4mm housing and weighs only 32g.

The HE (Harsh Environment) versions of the EO USB 2.0 cameras feature a sealed, rugged housing making the EO USB HE cameras suitable for harsh environments. The rugged housing also provides extra protection from electromagnetic interference (EMI). When used in conjunction with the optional lens tubes (max lens diameter=35mm), they meet the requirements of protection class IP 65 and IP 67 (protection from dust and water). The USB and the I/O signals are connected via two connectors, which comply with the same protection class (HE cameras utilize non-standard USB connectors). The HE cameras are well suited for use outside the typical lab and factory floor applications.

Board Level versions also available.

Required USB 2.0 Cable (mini-B to standard-A) (#59-382) Cable not included with camera.

Download Driver and Manuals.

Common Specifications

Manufacturer:
EO
Mount:
C-Mount
Video Output:
USB 2.0

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer