Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Basler ace USB 3.0 Cameras

Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras
Basler ace USB 3.0 Cameras

Basler ace USB 3.0 Camera with UC Series Lens (#33-300 not included)

Back of Camera

1/4-20 Mounting Adapter, #88-517

5m USB 3.0 Locking Cable, #88-515

10m GPIO & Power Cable, #88-516

  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

Basler ace USB 3.0 Cameras are an ideal choice for analog camera users looking to upgrade to digital, or for FireWire or USB 2.0 users looking for faster data transfer rates. Basler ace USB 3.0 Cameras are fully USB3 Vision compliant and feature a small, 29 x 29mm form factor that makes them easy drop-in replacements for many analog, FireWire, or USB 2.0 cameras. Additionally, these USB 3.0 cameras feature screw-locking USB 3.0 ports for increased ruggedness in demanding applications, such as factory floor use. All cameras include the Basler Pylon SDK software and driver.

Common Specifications

Camera Family:
ace
Manufacturer:
Basler
Mount:
C-Mount
Video Output:
USB 3.0

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer