• My Account
  • 0

Allied Vision Mako USB 3.0 Cameras

Allied Vision Mako USB 3.0 Cameras
Allied Vision Mako USB 3.0 Cameras
Allied Vision Mako USB 3.0 Cameras
Allied Vision Mako USB 3.0 Cameras

6-pin GPIO Hirose Cable with Leads, 5m, #34-215

USB 3.0 PCIe 2.0 x 1 2 Port Card, #34-213

  • Compact Housing with Form Factor of 49.5 x 29 x 29mm
  • Powered Over USB 3.0 Interface
  • High Frame Rates
  • Screw Locks Ensure Safe Electrical Connections

Allied Vision Mako USB 3.0 Cameras offer a variety of sensor choices while maintaining the same compact form factor of 49.5 x 29 x 29mm. Every model is powered over the USB interface and has opto-isolated I/Os. These Allied Vision Mako USB 3.0 Cameras feature GPIOs giving them the maximum flexibility required to adapt to specific needs. The two non-isolated GPIO lines are TTL-based and programmable as input or output. Screw locks ensure a safe electrical connection making these ideal for harsh industrial environments.

Common Specifications

Camera Family:
Mako
Manufacturer:
Allied Vision
Mount:
C-Mount
Video Output:
USB 3.0

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer