Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Sony XC-E Series Monochrome CCD Cameras

Sony XC-E Series Monochrome CCD Cameras
Sony XC-E Series Monochrome CCD Cameras

  • UV, Visible, and NIR Models
  • Compact and Lightweight
  • High S/N Ratio: 60dB

The XC-E Series are economical, monochrome cameras that incorporate the latest 1/3" and ½" format Interline (IT) CCD sensors. Their standard analog format makes them easy to integrate for display directly on a video monitor or imaging via a computer using a capture board. The XC-ES Series are standard models for visible range, while the XC-EI Series and XC-EU series cover the near-infrared and near-ultraviolet ranges respectively. A 12-pin Hirose connector carries both the signal out and power in. Individual cameras are sold without power supply. Recommended power supplies include power and 4 BNC outputs.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer