Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

1500 - 1600nm NIR CCD USB 2.0 Camera

1500 - 1600nm NIR CCD USB 2.0 Camera

  • Phosphor Coated CCD Array
  • Spectral Peaks at 1512nm and 1540nm
  • Includes Camera, Cable, and Easy-to-Use Software

The 1500 – 1600nm NIR CCD USB 2.0 Camera is ideal for laser alignment, telecommunications testing, and inspection applications. This 1.3MP camera features USB 2.0 output and CS-mount threading. A C-mount adapter is included for increased flexibility. The 1500 – 1600nm NIR CCD USB 2.0 Camera includes a two meter USB 2.0 cable, capture software, tripod adapter, and getting started guide.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer