Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Pan-Tilt Mounts

Pan-Tilt Mounts
Pan-Tilt Mounts

#64-573

  • Load Capacities of 6 lbs and 9 lbs
  • Plug and Play Capability
  • RS-232/485 Computer Controls
  • Available in Nodal Configurations

Our Pan-Tilt Mount automates the position of a camera-lens combination or laser via ¼-20 bolt and mounting bracket. This small, compact pan-tilt mount can be controlled with simple ASCII commands. The rugged design offers precise control of position, speed, and acceleration. Each unit comes complete with pan-tilt device, controller, controller cable (7ft), and RS-232 PC cable (7ft). The regulated 110V-220V international switching power supply (#57-540) is sold separately.

The nodal units come assembled with side bracket, and are larger than standard pan tilt units to enable the camera or laser to be mounted at the intersection of the pan and tilt axes. As a result the motion can be programmed in terms of pure rotation, with no translation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer