• My Account
  • 0

FLIR Blackfly® PoE GigE Cameras

FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras
FLIR Blackfly® PoE GigE Cameras

#88-210

#88-063

#88-066

#88-064

#88-065

  • Ultra-Compact Design
  • Power over Ethernet (PoE) for Maximum Flexibility
  • Includes Image Capture Software and SDK

FLIR Blackfly® PoE GigE Cameras are lightweight, cost effective solutions for space-sensitive imaging applications. FLIR Blackfly® PoE GigE Cameras have a variety of features that are ideal for integration into machine vision systems including a 16MB image buffer in addition to on-camera imaging processing. These GigE Vision standard compliant cameras include capture software and SDK, and are compatible with Windows and Linux systems.

Note: Two GigE cables are required if using the PoE injector. Use (#03-618) 5mm Spacer to convert CS-Mount Cameras to C-Mount. Software available for download. FLIR was previously known as Point Grey.

Common Specifications

Camera Family:
Blackfly®
Manufacturer:
FLIR
Video Output:
GigE

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer