• My Account
  • 0

Basler Scout Cameras

Basler Scout Cameras
Basler Scout Cameras
Basler Scout Cameras

  • Available in FireWire.b and Gigabit Ethernet Connections
  • Small Rugged Housing for Easy Integration
  • Compatible with GenICam, GigE Vision and EMVA 1288

The Basler Scout family offers a wide variety of resolutions and speeds. With their new Gigabit Ethernet (GigE) and FireWire.b interface technologies, these cameras are defined by state of the art technology that lets you get the maximum performance from each sensor. The Basler Scout family features a GenICam compliant API and uses new drivers. FireWire.b cameras are also compatible with Basler’s existing BCAM driver and API for FireWire cameras. Along with the drivers, GUI based software is provided that lets users easily set camera parameters, adjust image quality, and control cameras from a remote computer. Basler Scout cameras are a perfect fit for vision applications including semiconductor and component inspection, manufacturing quality control, food and beverage inspection, intelligent traffic systems, microscopy and medical imaging, and biometrics.

Note: Basler BCAM 1394 driver, Pylon SDK, FireWire cable (required for operation), and ¼-20 mounting adapter (#59-647) sold separately. Software can be downloaded for free. Power supply #59-655 and GigE Cable (both required for operation) sold separately for GigE cameras. Detachable wall cord (not shown) included with power supply.

Common Specifications

Camera Family:
Scout
Manufacturer:
Basler
Mount:
C-Mount

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer