• My Account
  • 0

Allied Vision Mako Power over Ethernet (PoE) Cameras

Allied Vision Mako Power over Ethernet (PoE) Cameras

  • Compact, Robust Metal Housing
  • One Optocoupled Input, Three Outputs
  • Power over Ethernet for Increased Flexibility

Allied Vision Mako Power over Ethernet (PoE) Cameras are ideal digital replacements for analog cameras in a variety of applications, including robots, inspection, or logistics. Allied Vision Mako PoE Cameras feature a precision aligned sensor to maximize image performance, in addition to a 64MB image buffer. To increase adaptability, Allied Vision Mako PoE Cameras also come equipped with multiple smart features, including region of interest readout, programmable exposure and white balance, and easy bandwidth control. Additionally, these PoE cameras utilize a robust metal housing along with camera temperature monitoring to ensure maximum performance in a range of environments.

Note: GigE cable and power supply (if not using PoE) required for operation.

Common Specifications

Camera Family:
Mako
Manufacturer:
Allied Vision
Mount:
C-Mount
Video Output:
GigE

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram