Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

EO GigE Machine Vision Cameras

EO GigE Machine Vision Cameras
EO GigE Machine Vision Cameras

  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

The EO GigE cameras are equipped with a host of features to make machine vision easy. Included with each camera is a software interface that allows users to set a specified Area of interest (AOI), gain, exposure time, frame rate, trigger delay and even digital output (flash) delay and duration. Users can set the exposure, gain and white balance to a specified level or allow the camera to adjust these parameters automatically. The camera software allows capturing of still images in JPEG and Bitmap file format or video in AVI format. In addition, the software can perform edge enhancement, image mirroring and image binning, in the vertical and horizontal directions, as well as hot pixel correction. Direct Show (WDM), ActiveX and TWAIN drivers as well as SDK documentation are included.

EO GigE Power Supply #63-859

Universal power supply (required for operation) features 1.8m length cable terminating in a 6-pin Hirose connector. Includes Detachable Power Plugs for US, Australia, Europe, UK, and Korea.

  • Input: 100-240V, 1.0A Max, 50-60Hz
  • Output: +12V, 2.0A
  • Output Power: 24W Max

Note: #63-859 Power Supply required for standard GigE cameras; #68-099 Harsh Environment Power Supply required for all Harsh Environment GigE cameras. GigE cables (required for operation) and capture cards also available. Drivers and manuals available for download.

Common Specifications

Manufacturer:
EO
Mount:
C-Mount
Video Output:
GigE

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer