• My Account
  • 0

Basler Runner Line Scan GigE Cameras

Basler Runner Line Scan GigE Cameras
Basler Runner Line Scan GigE Cameras

5m Drag Chain Robot GigE Cable, #66-176

  • Easy to Integrate GigE Compliant Interface
  • CE, FCC, GenICam, GigE Vision Conformity
  • No Frame Grabber Required
  • Cost Effective
  • Up to 100m Cable Lengths

The Basler Runner GigE Line Scan Camera series combines high quality line scan technology with GigE Vision interface technology. The compact housing of the runner family is designed for use in the harsh industrial environment. To ensure secure connections, the cameras are provided with thread GigE connectors. The integrated heat sink on the back ensures efficient heat dissipation to reduce heat induced noise. Three different integration modes as well as adjustable gain and offset mean that these runner cameras are very adaptable. They can be triggered via an external sync signal or operated in an internally controlled "free run" mode. Adjustments to the camera‘s parameters can be readily accomplished via Basler‘s Pylon API. Please note that using these cameras with C-mount imaging lenses may cause vignetting.

Note: #58-793 Power Supply and GigE Cable are required for operation.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer