• My Account
  • 0

Basler GigE IP Cameras

Basler GigE IP Cameras
Basler GigE IP Cameras

  • Long Distance Video Streaming
  • Multiple Compression Levels
  • Motion Detection Perfect for Monitoring
  • CS-Mount (C-Mount with 5mm Spacer #03-618)
  • Mounting via ΒΌ-20 Tapped Hole
  • Full Color Capable
  • DC-Auto Iris Capable

The Basler IP camera family offers a wide variety of resolutions and speeds to accommodate many applications. The IP camera works over many protocols including HTTP and they are Ethernet (PoE) capable. Multiple areas of interest (AOIs) tied with motion detection can be combined with extensive event and alarm management functionality to monitor a larger variety situations. Plug and play GUI based software is provided that lets users easily set camera parameters, adjust image quality, and stream from remote computers (or any internet capable device). Recording video streams can be performed with supported 3rd party software.

  • Image Settings: Auto gain, exposure area, backlight compensation, white balance, electronic shutter, 180 image rotation, electronic PTZ via AOI (API), text overlay, privacy masks, motion detectio
  • Video Compression:
    Motion JPEG: Multiple Compression Levels
    MPEG: SP (Level 3), ASP (Level 5)
    H.264 (MPEG-4 AVC): Baseline (Level 3)
  • Video Streaming: Simultaneous dual encoding for MJPEG and MPEG-4 or H.264, multi-streaming for MJPEG, VBR and CBR for MPEG-4 and H.264, multicast and unicast
  • Alarm Management: Ring buffer for pre- and post- alarm, Events triggered by motion detection, or external input, Image upload over FTP, Email, or HTTP
  • Protocols: TCP/IP, HTTP, UDP, ICMP, ARP, DHCP, NTP, RTP, RTSP, RTCP, SMTP, IGMP, UPnP
  • Processor/Memory: 600 MHz dual-core multimedia DSP, FPGA / 128MB RAM, 8MB Flash, battery backed-up real-time clock
  • Power: PoE (Power over Ethernet IEEE 802.3af) or 7 to 20VDC, power consumption is 5W max at 12 VDC

Note: GigE Cable sold separately.

Common Specifications

Camera Family:
IP
Manufacturer:
Basler
Mount:
CS-Mount
Video Output:
GigE

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer