Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Allied Vision Manta GigE Cameras

Allied Vision Manta GigE Cameras
Allied Vision Manta GigE Cameras

Back of Manta Camera

  • Ideal Analog Replacement
  • Up to 1" Maximum Sensors
  • Up to 125 fps
  • 32MB of Onboard Memory

The Allied Vision Manta GigE Cameras are an excellent choice for entry into using the GigE interface. Featuring an intuitive user interface as well as a powerful SDK, these cameras are an excellent value. With options from 0.3 MegaPixels to 12 MegaPixels, all sensors offered cover a wide array of applications. Cameras feature sensors from 1/4" to 1" in size. #63-431 GigE Cable and #68-586 Power Supply, both sold separately, are required for operation. Additional GigE cables, as well as, #89-996 ¼-20 Mounting Plate and #62-712 12 Pin I/O Cable available.

Common Specifications

Camera Family:
Manta
Manufacturer:
Allied Vision
Mount:
C-Mount
Video Output:
GigE

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer