• My Account
  • 0

JAI Camera Link® Cameras

JAI Camera Link® Cameras

  • Camera Link®­ Output
  • 5 MegaPixel Resolution Available
  • Color and Monochrome Options
  • Up To 12 bit output

The JAI series of cameras with the Camera Link®­ interface is the fastest interface on the market. Camera Link­® offers up to 3.6Gbps transmission speed, making it ideal for streaming image data in high performance machine vision applications. These cameras incorporate a variety of features, such as partial scan, external trigger functions, built-in look up table (LUT), Asynchronous reset, progressive scan technology, and miniature size. With camera resolutions up to 5 MegaPixels, and chip sizes as large as 1.2”, these cameras offer high resolution, and high sensitivity in a high performance package.

Adaptable and adjustable, these cameras fit in industrial environments, as well as scientific research labs. Applications for these JAI cameras include machine vision, medical imaging, intelligent transportation systems, high-definition graphics, gauging, character recognition, documents archiving and intelligence.

Note: Power supply (#59-199) and Camera Link® Cable (#57-784) sold separately.

Common Specifications

Video Output:
Camera Link®

Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer