Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0
Your Selection
Category

Camera Link® Cameras

Camera Link® Cameras are used to transfer data at higher speeds than other data transfer technologies. Camera Link® Cameras are imaging cameras that transfer image data using the Camera Link® serial communication protocol. Camera Link® Cameras can transfer data at a rate of up to 3.6Gb/s, making them ideal choices for demanding, high resolution requirements or for high performance streaming applications. A selection of Camera Link® laptop capture cards is also available.

Edmund Optics offers a wide range of Camera Link® Cameras suited for many demanding imaging needs including industrial or research applications such as machine vision or bio-imaging. Camera Link® Cameras offer the benefit of providing high resolution, fast frame-rate capabilities to applications such as factory automation or machine vision. In addition to the many visible spectrum Camera Link® Cameras available, a selection of thermal cameras are also offered. Camera Link® cables are also offered. Camera Link® Cameras require a power supply for use.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer