Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

FireWire Camera Accessories

FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories
FireWire Camera Accessories

#57-134

#58-358

#62-710

#57-136

#65-807

#57-137

#57-164

#62-711

#58-355

#67-144

#67-145

#62-701

#62-703

#57-140

#57-135

  • FireWire.a and FireWire.b Cables
  • FireWire.a and FireWire.b PCI Cards

IEEE-1394 Cables are available in 6-to-6 pin, 6-to-4 pin, 9-to-9 pin, and 9-to-6 pin versions for various FireWire devices. 1X Interlock cables have a screw lock on the camera end of the cable to secure the cable from accidental removal. 2X Interlock cables have screw locks at both ends.

The PCI FireWire.a card is a single bus card, and the PCI FireWire.a Dual card offers Dual FireWire busses for increased performance with multiple cameras. Both cards are for 32 bit port computers. The PCI-X is a single bus FireWire.b card for computers with 32 or 64 bit PCI-X ports. The PCI-E and PCI-E Dual are FireWire.b single and dual bus card adaptors for PCI Express 32 and 64 bit ports.


LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer