Edmund Optics® uses own and third party cookies to optimize the technical service features of our website. Find out how we use cookies.

  • My Account
  • 0

Monochrome and Color Micro Board Level Cameras

Monochrome and Color Micro Board Level Cameras

  • Monochrome and Color Versions
  • Models With 3.8mm or 6mm Lens, or CS-Mount
  • ¼" Interline Transfer CCD Sensor

Designed for direct system integration, Edmund Optics board level cameras provide a variety of solutions for machine vision, image processing, and surveillance applications. These cameras yield the performance and benefits of traditional boxed units, but without the added weight and size. Our selection includes standard and high resolution micro monochrome cameras, and some of the smallest color cameras currently available.

Power Supply and Replacement Signal Cables available. 12V DC Regulated Power Supply required for use.

Common Specifications

Mount:
Lens Included
Video Output:
Analog

LOADING PRODUCTS...
Export Specifications

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo SSL, SSL Certificates, Secure Sockets Layer