• My Account
  • 0
Your Selection
Category

Board-Level Cameras

Board-Level Cameras are used in a variety of applications for capturing images. Board-Level Cameras are specialized imaging cameras used in a large number of imaging applications such as factory automation or machine vision. Board-Level Cameras are available in a range of sensor formats to increase versatility. Board-Level Cameras are available with CCD or CMOS sensor types. CCD technology uses an analog signal to provide a uniform, high resolution image. CMOS technology uses digital signals to produce a quicker, low-power image.

Edmund Optics offers a wide range of Board-Level Cameras in multiple sensor formats or types including CCD or CMOS. Board-Level Cameras are extremely versatile imaging devices that can be effective in nearly any environment or application due to their versatility in addition to the range of options available. These cameras are ideal for laboratory integration or OEM implementation. A number of power supplies as well as connector cables are available as well.

Showing 1 - 1 of 1
Showing 1 - 1 of 1

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Google+ Edmund Optics Instagram