eo_logo
  • Country/Region
  • cart   
 

New Windows and Diffusers

Need Help?
Looking for
Custom Optics?

Ultrafast Thin Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast Thin Windows
  • 1mm Thickness for Limited GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Designs for Wavelengths from 370nm to 2200nm
  • Coating GDD of ±30fs2
  • UV or IR Grade Fused Silica Substrates
IBS Laser Line Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
IBS Laser Line Windows
  • IBS Coated for Minimal Absorption and Scatter
  • <0.1% Reflectivity at Nd:YAG Laser Lines
  • Certified Laser Damage Thresholds at Design Wavelength
λ/4 UV Fused Silica Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
λ/4 UV Fused Silica Windows
  • Available Uncoated or BBAR Coated for UV, Visible, and NIR
  • Ideal for Imaging Applications
  • Standard Diameter Sizes from 10 to 75mm
  • or λ/10 UV Fused Silica Windows Also Available
Suprasil<sup>&reg;</sup> Windows New
×
Suprasil® Windows
  • High Transmission from 200 to 3500nm
  • <1 ppm OH Content for Minimal Absorption Losses
  • 10-5 Surface Quality and up to λ/10 Surface Flatness
Laser Grade C-Axis Sapphire Windows New
×
Laser Grade C-Axis Sapphire Windows
  • C-Axis Cut Sapphire to Eliminate Birefringence
  • 10-5 Surface Quality and λ/10 TWFD
  • Uncoated or IBS AR Coated for 1000-1100nm
  • Ideal for High Power Laser Applications
Lithium Fluoride (LiF) Windows New
×
Lithium Fluoride (LiF) Windows
  • High Transmission from 150nm - 6μm
  • Excellent Vacuum UV (VUV) Transmission
  • Low Index of Refraction
Thallium Bromoiodide (KRS-5) Windows New
×
Thallium Bromoiodide (KRS-5) Windows
  • Broad Transmission from 700nm - 40μm
  • Non-Hydroscopic
  • Ideal for FTIR Spectroscopy with Aqueous Samples
Gallium Arsenide (GaAs) Windows New
×
Gallium Arsenide (GaAs) Windows
  • Broad Transmission Range from 1 - 16μm
  • Tough, Durable Infrared Material
  • Water Insoluble and Chemically Stable
Cadmium Telluride (CdTe) Windows New
×
Cadmium Telluride (CdTe) Windows
  • Broad Transmission Range from 1 - 25μm
  • No Absorption Bands between 12 - 25μm
  • Ideal for Longwave IR Spectroscopy
Barium Fluoride (BaF<sub>2</sub>) Wedged Windows New
×
Barium Fluoride (BaF2) Wedged Windows
AMTIR-1 Windows New
×
AMTIR-1 Windows
  • Transmission from 750nm - 14μm
  • Excellent Chemical Resistance to Acids
  • Low Index of Refraction
Diamond-Like Carbon (DLC) Coated Silicon Windows New
×
Diamond-Like Carbon (DLC) Coated Silicon Windows
Zinc Selenide (ZnSe) Wedged Windows New
×
Zinc Selenide (ZnSe) Wedged Windows
Sapphire Windows with Through Holes New
×
Sapphire Windows with Through Holes
  • 25.4mm Diameter Sapphire Substrates
  • 3.2 - 19.1mm Through Hole Diameters
  • High Transmission From 0.33 - 5.5μm
Dragontrail™ Chemically Strengthened Windows New
×
Dragontrail™ Chemically Strengthened Windows
Diamond-Like Carbon (DLC) Coated Germanium Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Diamond-Like Carbon (DLC) Coated Germanium Windows
Colored Glass Diffusers New
×
Colored Glass Diffusers
  • Colored Glass Filter Substrates
  • 120-Grit Sandblasted Surface
  • Red, Blue, and Green Options
II-VI Optical Grade Polycrystalline CVD Diamond Windows New
×
II-VI Optical Grade Polycrystalline CVD Diamond Windows
  • High Transmission Across UV, FIR, and Microwave Spectra
  • High Thermal Conductivity for Use with High Power Lasers
  • Exceptional Hardness for Ultimate Scratch Resistance
  • II-VI Manufactured
Reflective Diffusers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Reflective Diffusers
  • Ideal for UV and IR Diffusing Applications
  • Protected Aluminum or Protected Gold Coatings
  • 120 Grit Sandblasted Surface
SCHOTT AS87ECO Ultra-Thin Windows New
×
SCHOTT AS87ECO Ultra-Thin Windows
  • High Level of Flexibility
  • Ultra-Thin Thickness for Low Profile Designs
  • Excellent Transmission from 250nm to >3µm
λ/10 Ultra-Low Reflectivity Windows
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
λ/10 Ultra-Low Reflectivity Windows
  • <0.1% Reflectivity Laser Line Coatings
  • Nd:YAG and Yb:YAG Wavelength Options
  • Reduce Typical Laser System Losses by 3% (Compared to a 0.25% Specified System with 10 Transmissive Optics)
  • Increased Transmission Reduces Back Reflections, Ghost Images, and Stray Light

View all Resources Related to New Windows and Diffusers  

×
×