Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

Recertified USB Cameras


Basler ace USB 3.0 Cameras
  • High Speed USB 3.0 Interface
  • Ultra-Small Form Factor
  • Fully USB3 Vision Compliant

USB Digital Microscopes
  • 10 – 200X and 500X Magnifications Available
  • Polarizer, UV, VIS, and IR Models
  • Measurement and Comparison Software Included

FLIR Chameleon® USB 2.0 Camera
  • High Quality 1.3 MP Sony® EXview HAD CCD®
  • Ultra-Compact and Lightweight
  • General Purpose I/O for Trigger and Strobe

EO USB 2.0 CCD Machine Vision Cameras

EO USB 3.0 CMOS Machine Vision Cameras
  • Compact 29 x 29 x 29mm Design
  • USB 3.0 Interface for Maximum Data Transfer Speed
  • Lightweight Magnesium Housing
  • PoE Models Also Available

EO USB 2.0 CMOS Machine Vision Cameras
  • Ultra-Compact Housing
  • Progressive Scan
  • Adjustable Frame Rate via Binning, Sub-sampling or AOI
  • Powerful Easy to Use Software Interface

FLIR Grasshopper®3 High Performance USB 3.0 Cameras
  • Feature High Resolution, High Sensitivity Sensors
  • High Frame Rates Driven by USB 3.0 Interface
  • Includes Image Capture Software and SDK

PixeLINK® USB 3.0 Cameras
  • Resolutions Up to 14MP
  • Sensor Sizes from ½" to 1.1"
  • Right Angle Housing and Board Level Configurations Available

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×