Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

Clearance Polarizers - Polarizer - Polarizing Filters
  • Country/Region
  •   
 

Clearance Polarizers and Waveplates

Need Help?
Looking for
Custom Optics?

Visible Linear Polarizing Film Visible Linear Polarizing Film
  • 25% (Gray) or 22% (Brown) Transmission
  • Over 99% Polarizing Efficiency
  • Peel-Off Protective Layer for Easy Handling
UV, VIS-NIR, and NIR High Contrast Polarizers UV, VIS-NIR, and NIR High Contrast Polarizers
  • Multiple Wavelength Ranges for UV, VIS and NIR
  • >100,000:1 Contrast Ratios Available
  • Ideal for Use in Harsh Environments
Ultrafast Thin Film Polarizers Clearance
×
Ultrafast Thin Film Polarizers
  • Ideal for Ti:Sapphire and Ytterbium Doped Lasers
  • Up to 0.3 J/cm2 @ 200 fs @ 800nm Damage Thresholds
  • Optimized for the Separation of the S and P with Minimal Dispersion
Commercial Grade Colored Polarizing Film Clearance
×
Commercial Grade Colored Polarizing Film
  • Feature Standard Designs and Specifications
  • Available in a Variety of Color Options
  • Ideal for Visual or Optical Effects
High Energy Laser Line Plate Polarizers Clearance
×
High Energy Laser Line Plate Polarizers
  • 355nm Version
  • 56° Angle of Incidence
  • High Damage Threshold
Liquid Crystal Variable Waveplates (Retarders) Clearance
×
Liquid Crystal Variable Waveplates (Retarders)
  • Precise Electrically Controlled Retardance up to λ/2
  • Manual or Computer Interface Control
  • Easy Mounting with 8-32 Tapped Hole

View all Resources Related to Clearance Polarizers and Waveplates  


Have a question? Need support?
Ask an engineer.

1-800-363-1992 Live Chat

You may also fill out the below form and we will contact you:

×

Need a Quote? Add a stock number to begin our two-step quote process.

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

PROUD MEMBERS OF:

ACMAApomaThe Laser InstituteOSASPIE

×