eo_logo
  • Country/Region
  • cart   
 

New Polarizers

Need Help?
Looking for
Custom Optics?

High-Temperature Linear Polarizing Film (XP40HT)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
High-Temperature Linear Polarizing Film (XP40HT)
  • High-Temperature Resistance Compared with Common Polarizing Films
  • Extinction Ratio of 5000:1
  • High Transmission of Unpolarized Light from 400 - 700nm
  • Custom Sizes Available
Ultrafast Thin Film Polarizers
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast Thin Film Polarizers
  • Ideal for Ti:sapphire and Yb:doped Ultrafast Lasers
  • Optimized for Separation of S and P Polarizations at 45° AOI
  • High Extinction Ratio of 1000:1 @ DWL
High Transmission Linear Polarizing Film (XP44-40)
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
High Transmission Linear Polarizing Film (XP44-40)
Low Loss IBS Coated Thin Film Laser Polarizers New
×
Low Loss IBS Coated Thin Film Laser Polarizers
  • 1064nm Nd:YAG Design Wavelength
  • High Extinction Ratio of 10,000:1 @ 45° AOI
  • Low Loss Ion Beam Sputtered (IBS) Coating
  • UV Fused Silica Substrates with 10-5 Surface Quality
UV Wire Grid Linear Polarizers New
×
UV Wire Grid Linear Polarizers
Corning Polarcor™ Glass Polarizers New
×
Corning Polarcor™ Glass Polarizers
  • High Extinction Ratio and Low Insertion Loss in the NIR
  • Resistant to Chemical, Physical, and Thermal Damage
  • Suitable for High Power Applications
  • Range of Standard Sizes and Custom Options Available
Near-Infrared (NIR) Linear Polarizing Film New
×
Near-Infrared (NIR) Linear Polarizing Film
  • Ideal for NIR Polarization Applications
  • >400:1 Extinction Ratio from 800 - 2200nm
  • High Efficiency Across Wavelength Range
  • Durable Polymer Substrate

View all Resources Related to New Polarizers  

×
×