eo_logo
  • Country/Region
  • cart   
 

New Optical Mounts

Need Help?
Looking for
Custom Optics?

Self-Centering Jaw Clamps New
×
Self-Centering Jaw Clamps
  • Two Mount Sizes Available, for 4mm-36mm and 5mm-100mm Dia. Optics
  • Optical Centerline Remains Constant Regardless of Optical Diameter
  • Mounts Feature Both Metric and English Tapped Mounting Holes
E-Series Clear Edge Kinematic Optical Mirror Mounts New
×
E-Series Clear Edge Kinematic Optical Mirror Mounts
  • 120° Clear Edge for Mounting Beamsplitters and Transmissive Optics
  • Economically Priced
  • Essential Mounts for Experiments and OEM Systems
Adjustable Grating Mounts New
×
Adjustable Grating Mounts
  • Mount up to 60mm Tall Diffraction Gratings
  • Easy Adjustment via Side Locking Screws
  • Designed for Integration into 25.4mm Diameter Optic Mounts
E-Series Kinematic Mount Threaded Adapters New
×
E-Series Kinematic Mount Threaded Adapters
Large Diameter Gimbal Optical Mirror Mounts New
×
Large Diameter Gimbal Optical Mirror Mounts
  • Gimbal Movement for Precision Tip and Tilt Alignment
  • Compatible with 4”, 4.25”, 6” and 8” Diameter Optics
  • Direct Mounting to English and Metric Breadboards for System Integration
  • Precision Gimbal Mounts for Smaller Optics Also Available
Multi-Axis Adjustable Optic Mounts New
×
Multi-Axis Adjustable Optic Mounts
  • 2-Axis, 3-Axis, and 5-Axis Adjustable Mounts Available
  • Options for 12.5mm (0.5”), 25mm (1”), and 50mm (2”) Dia. Optics
  • M6 Mounting Threads
Small Optic Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Small Optic Mounts
  • Ideal for Ball Lenses and GRIN Lenses as small as 1mm Diameter
  • Spring-Loaded to Hold Small Diameter Optics
  • 1” Offset Design Allows Easy Placement with Shorter FL Lenses
  • 1/4-20 TPI Mounting Thread
Compact Mirror & Lens Mounts
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Compact Mirror & Lens Mounts
E-Series Adjustable Size Kinematic Optical Mounts New
×
E-Series Adjustable Size Kinematic Optical Mounts
  • Essential Mount for Experiments and OEM System
  • Compatible with 3–38.1mm Rectangular Optics
  • Compatible with 4-40mm Diameter Optics
  • M6 x 0.25 (101.6 TPI) Adjustment Screws
×
×