eo_logo
  • Country/Region
  • cart   
 

New Optical Mirrors

Need Help?
Looking for
Custom Optics?

Ultrafast-Enhanced Silver Concave Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast-Enhanced Silver Concave Laser Mirrors
  • Ideal for Focusing Ti:sapphire Laser Pulses
  • Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
  • Low Group Delay Dispersion as Low as 0 ±20fs2
  • Effective Focal Lengths from 25 to 500mm
Optotune Beam Steering Mirrors New
×
Optotune Beam Steering Mirrors
  • ±50° of Optical Scanning
  • Protected Gold or Silver Coated Mirror Options
  • Compact 45mm Diameter Housing Footprint
  • Control via USB, SPI, or Analog Input
Cailabs Canunda Reflective Axicons New
×
Cailabs Canunda Reflective Axicons
  • High-Power Bessel Beam Generation via Reflective Design
  • Eliminates Chromatic Dispersion for Ultrafast Laser Applications
  • Multiple Axicon Angles and Coating Options Available
  • Includes Manufacturer's Certificate of Specification Conformity
UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs New
×
UltraFast Innovations (UFI) Ultra-Broadband Complementary Chirped Mirror Pairs
  • Ideal for Chirped-Pulse Amplifier Systems and Ultra-Broadband Laser Oscillators
  • Ultra-Broadband Design Supports Dispersion Compensation
  • Negative GDD as Low as -60fs2 and High Reflectivity (>99%) at 600 – 950nm or 650 – 1350nm
Rhodium Coated First Surface Mirrors New
×
Rhodium Coated First Surface Mirrors
  • Corrosion and Extreme Abrasion Resistant Rhodium Coating
  • High Reflectivity in the VIS and IR
  • Ideal for Orthodontic Applications
Stemmed Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Stemmed Mirrors
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors New
×
UltraFast Innovations (UFI) Positive Dispersion Ultrafast Mirrors
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 255-277nm Negative Dispersion UV Ultrafast Mirrors
  • Negative GDD of -145 fs2
  • Angle of Incidence of 5° between 255 - 277nm
  • Ideal for Pulse Compression or Dispersion Compensation of UV Ultrafast Laser Beams
  • Unique UV Negative Dispersion Ultrafast Coating
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing New
×
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors with Reduced Thermal Lensing
  • Ultrafast Highly-Dispersive Coating with Reduced Thermal Lensing
  • Highly Negative GDD up to -1000 fs2 at 5° AOI
  • >99.5% Minimum Reflection (P-Polarization) across 50nm Bandwidth
  • Ideal for the Generation of High-Power Ultrafast Laser Pulses
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 3200nm Highly-Positive Dispersive Ultrafast Mirrors
  • Positive GDD of 500 fs2 at 5° AOI
  • >99.9% Minimum Reflection (P-Polarization)
  • Broadband Mid-IR Coating Design Covers 2800 – 3600nm
  • Ideal for Mid-IR Mode-Locked Lasers
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors New
×
UltraFast Innovations (UFI) Third Order Dispersion (TOD) Ultrafast Mirrors
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast-Enhanced Silver Coated Off-Axis Parabolic (OAP) Mirrors
  • Ultrafast-Enhanced Silver Coating for Ti:sapphire and Yb:doped Lasers
  • Low Group Delay Dispersion of 0 ±20fs2 @ 600 - 1050nm
  • <50Å RMS Surface Roughness to Minimize Scatter
Ultrafast-Enhanced Silver Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast-Enhanced Silver Laser Mirrors
  • Reflectivity >99% at 600 – 1000nm or 800 – 1150nm
  • Low Group Delay Dispersion as Low as 0 ±20fs2
  • Ideal for Ti:sapphire and Yb:doped Lasers
  • Standard Imperial Sizes Available
Off-Axis Ellipsoidal Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Off-Axis Ellipsoidal Mirrors
  • <100Å Surface Roughness for Low Scatter
  • Diamond Turned Alignment Surfaces
  • Ideal for Finite Conjugate Reflection
UltraFast Innovations (UFI) 45&deg; AOI Ultrafast Chirped Mirrors New
×
UltraFast Innovations (UFI) 45° AOI Ultrafast Chirped Mirrors
  • High Reflectivity and Negative Group Delay Dispersion (GDD)
  • Ideal for Dispersion Compensation and Beam Compression @ 45° AOI
  • Designs for Femtosecond Lasers, Including Ti:sapphire
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Ultrafast Mirrors
  • Highly Negative GDD up to -1000 fs2 at 7° AOI
  • >99.8% Minimum Reflection across 60nm Bandwidth
  • Ideal for Dispersion Compensation of Yb:doped Fiber Lasers
  • Ultrafast Chirped Coating
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 1030nm Highly-Dispersive Broadband Ultrafast Mirrors
  • Negative GDD of -200 fs2 at 5° AOI
  • >99.8% Reflection (p-polarization) between 950 - 1120nm
  • Designed for Pulse Compression of Yb:doped Fiber Lasers
  • Broadband Ultrafast Chirped Coating
UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 780 and 800nm Highly-Dispersive Ultrafast Mirrors
  • Reflection >99.8% (P-polarization) at 720 – 840nm or 780 – 830nm
  • Low Group Delay Dispersion at 5° or 20° AOIs 
  • Ideal for Pulse Compression of Ti:sapphire Ultrafast Lasers
  • Low GDD Mirrors Also Available
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors New
×
UltraFast Innovations (UFI) 2μm Highly-Dispersive Broadband Ultrafast Mirrors
  • Reflectivity >99.9% Between 2000 - 2200nm
  • GDD of -1000fs2 @ 5° AOI
  • Ideal for <100fs Pulse Compression of Thulium and Holmium Lasers
  • Broadband Ultrafast Chirped Coating

Uncoated Concave Laser Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Uncoated Concave Laser Mirrors
  • High Precision Fused Silica Mirror Substrates
  • Large Selection of Diameters and Focal Lengths
  • Custom Coating Options Available
High Performance Low GDD Ultrafast Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
High Performance Low GDD Ultrafast Mirrors
  • Designed with High Reflectivity for Ultrafast Beam Steering
  • Ion-Beam Sputtered Coating for Low Scatter and Absorption
  • GDD of 0±20fs2 at Design Wavelength Range
Off-Axis Parabolic Mirrors with Alignment Through Holes
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Off-Axis Parabolic Mirrors with Alignment Through Holes
  • Through Holes Parallel to Focused and Collimated Beams
  • Range of Metallic Coatings Available
  • <50Å RMS Surface Roughness
Extreme Ultraviolet (EUV) Spherical Mirrors New
×
Extreme Ultraviolet (EUV) Spherical Mirrors
  • Mo/Si Multilayer Coating on Super-Polished Substrates
  • Maximum Achievable Reflection at 13.5nm
  • Designed for EUV Beam Focusing Applications
  • Narrow Pass Band for HHG Applications
Concave Laser Line Mirrors
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Concave Laser Line Mirrors
  • Ideal for Focusing Laser Light
  • >99.8% Reflectivity at Center Wavelength
  • High Thermal Stability Fused Silica Substrates
Extreme Ultraviolet (EUV) Flat Mirrors New
×
Extreme Ultraviolet (EUV) Flat Mirrors
  • Maximum Achievable Reflection at 13.5nm
  • Designed for EUV Beam Steering and Harmonic Separation
  • 5° and 45° AOI Versions Available

View all Resources Related to New Optical Mirrors  

×
×