eo_logo
  • Country/Region
  • cart   
 

New Optical Lenses

Need Help?
Looking for
Custom Optics?

Mounted MgF<sub>2</sub> Coated Achromatic Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Mounted MgF2 Coated Achromatic Lenses
  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Less than 1.75% Reflectance per Surface @ 400 - 700nm
  • Also Available Unmounted
Lightpath® Thermal Imaging Assemblies New
×
Lightpath® Thermal Imaging Assemblies
  • Precision Molded Chalcogenide Lenses
  • Compact Designs for Thermal Imaging Cameras
  • Focal Lengths from 2.7 to 24mm
3D Printed Gradient Index (GRIN) Lenses New
×
3D Printed Gradient Index (GRIN) Lenses
  • Additively Manufactured through 3D Printing
  • Highly Customizable Technology Enables Complex Lens Designs
  • Variable Index by Alternating Polymer Material
High-Precision Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
High-Precision Aspheric Lenses
  • 0.25µm RMS Aspheric Figure Error
Ultra-Broadband Achromatic Lenses New
×
Ultra-Broadband Achromatic Lenses
  • Broadband Color-Corrected Design
  • >90% Transmission from 800 to 4000nm
  • Ideal for Hyperspectral Imaging Applications
  • Near-IR (NIR) Achromatic Lenses Also Available
Achromatic Singlet Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Achromatic Singlet Lenses
  • Diamond Turned Single Element Achromatic Lenses
  • Outperform PCX Lenses and Traditional Achromatic Lenses
  • Ideal for Broadband Focusing Applications
Precision Molded Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Precision Molded Aspheric Lenses
  • Precision Glass Molded Lenses
  • Ideal for High Volume Production Requirements
  • Available in Convenient Packs of 10 for Volume Integration
HOYA Molded Glass Aspheric Lenses New
×
HOYA Molded Glass Aspheric Lenses
  • Precision Glass Molded Lenses
  • Compact Sizes for Integration into Measurement Systems
  • Multiple Glass Substrates Available
Near-Infrared (NIR) Precision Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Near-Infrared (NIR) Precision Aspheric Lenses
  • Uncoated or AR Coated VIS-EXT+, NIR+, and SWIR+ Versions Available
Mounted MgF<sub>2</sub> Coated Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Mounted MgF2 Coated Plano-Convex (PCX) Lenses
  • Pre-Mounted PCX Lenses in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • AR Coated for <1.75% Reflectance per Surface for 400 - 700nm
  • Also Available Unmounted
Laser Focusing Singlet Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Laser Focusing Singlet Lenses
  • Mounted N-BK7 Lenses for Easy Integration into Laser Systems
  • Positive Focal Lengths from 60mm to 120mm
  • AR Coated for Minimum Reflection at 532 and 1064nm
&lambda;/40 Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
λ/40 Aspheric Lenses
  • λ/40 RMS Asphere Figure Error
&lambda;/40 Laser Grade Aspheric Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
λ/40 Laser Grade Aspheric Lenses
  • 532 and 1064nm Designs with Tested Strehl Ratio >0.8
Optotune Manually Focus Tunable Lenses New
×
Optotune Manually Focus Tunable Lenses
  • Manually Adjustable Focal Length
  • Concave to Convex Convertible Lens Shape
  • BBAR Coating for Increased Performance Across Wavelength Range
Ultrafast Thin Plano-Convex (PCX) Lenses
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Ultrafast Thin Plano-Convex (PCX) Lenses
  • Ultra-Thin Center Thickness to Limit GDD
  • Low Loss Broadband IBS Anti-Reflection Coating
  • Ideal for Ultrafast and Laser Optics Applications
  • UV or IR Grade Fused Silica Substrates
Nd:YAG Air-Spaced Achromatic Focusing Doublets
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Nd:YAG Air-Spaced Achromatic Focusing Doublets
  • Color Corrected at 632.8nm and 1064nm
  • Optimized to Reduce Spherical Aberration
  • Minimizes Spot Size for Materials Processing

View all Resources Related to New Optical Lenses  

×
×