eo_logo
  • Country/Region
  • cart   
 

New Optical Filters

Need Help?
Looking for
Custom Optics?

UV Bandpass Filters New
×
UV Bandpass Filters
  • Center Wavelengths in the UV from 193nm
  • First Surface Bandpass Coating with Protective Overcoat
  • 25 and 50mm Diameters Available
SCHOTT NG Absorptive Neutral Density (ND) Filters New
×
SCHOTT NG Absorptive Neutral Density (ND) Filters
  • Tightly Controlled Transmission Specifications
  • NG4, NG9, or NG11 Glass Types
  • Specified Optical Densities from 0.15 to 5.0
  • Provide Even Light Attenuation in the Visible Spectrum
  • SCHOTT NG Gray Glass Also Available
Everix Ultra-Thin OD 6.0 Notch Filters New
×
Everix Ultra-Thin OD 6.0 Notch Filters
  • OD 6.0 Blocking at Laser Wavelengths from 405 to 1064nm
  • 300µm Maximum Thickness
  • Flexible and Scratch Insensitive
Colored Glass Replacement Longpass Filters New
×
Colored Glass Replacement Longpass Filters
  • Dielectric Coated Longpass Filters
  • >90% Typical Transmission and >OD5 Blocking
  • 100% Environmentally Safe, RoHS Compliant Construction
  • Cut-On Wavelengths from 320 to 1000nm
Unmounted OD 4.0 Bandpass Filters
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
New
×
Unmounted OD 4.0 Bandpass Filters
  • Center Wavelengths from 365 to 1550nm
  • 10, 25, or 50nm Full-Width Half Maximum Options
  • High Transmission and Deep Blocking
  • Mounted OD 4.0 5nm, 10nm, 25nm and 50nm Bandpass Filters Also Available
Isuzu ISK Colored Glass Heat Absorbing Filters New
×
Isuzu ISK Colored Glass Heat Absorbing Filters
  • Transmit Visible Light, Reject IR Radiation
  • Sharp Cutoff and High Absorption at Design Wavelengths
  • Available in 12.5, 25, and 50mm Diameters
OD 2.0  Shortpass Filters New
×
OD 2.0 Shortpass Filters
OD 2.0  Longpass Filters New
×
OD 2.0 Longpass Filters
Variable Neutral Density (ND) Machine Vision Filters New
×
Variable Neutral Density (ND) Machine Vision Filters
Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters New
×
Anti-Reflection (AR) Coated HOYA Absorptive Neutral Density (ND) Filters
  • Optical Densities from 0.1 to 4.0
  • VIS 0°, NIR I, and NIR II Coating Options
  • 12.5, 25, and 50mm Diameter Sizes
  • Uncoated HOYA or SCHOTT ND Filters Also Available

SCHOTT Colored Glass Bandpass Filters New
×
SCHOTT Colored Glass Bandpass Filters
  • 16 Standard SCHOTT Glass Types
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
  • UV, Visible, and IR Bandpass Regions
SCHOTT Colored Glass Longpass Filters New
×
SCHOTT Colored Glass Longpass Filters
  • 27 Standard SCHOTT Color Glass Types
  • Cut-On Wavelengths in the UV, Visible, or NIR
  • Standard Circular and Square Sizes with 1, 2, or 3mm Thickness
SCHOTT Colored Glass Heat Absorbing Shortpass Filters New
×
SCHOTT Colored Glass Heat Absorbing Shortpass Filters
  • SCHOTT KG Colored Glass Substrates
  • Absorb Infrared Radiation
  • Standard Sizes with 1, 2, or 3mm Thickness
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters New
×
SCHOTT Harsh Environment Colored Glass NIR Cut-Off Filters
  • High Absorption in the NIR
  • Designed for Use in Harsh Environments with High Humidity
  • 50 x 50mm Size with 1mm Thickness
SCHOTT NG Gray Glass Neutral Density (ND) Filters New
×
SCHOTT NG Gray Glass Neutral Density (ND) Filters
  • Tightly Controlled Thickness Specifications
  • Standard Thicknesses of 1, 2, and 3mm
  • Even Light Attenuation in the Visible Spectrum
  • NG1, NG3, NG4, NG5, NG9 and NG11 Glass Types Available
  • Precision SCHOTT NG Glass Filters Also Available
C-Mount Absorptive Neutral Density (ND) Filters New
×
C-Mount Absorptive Neutral Density (ND) Filters
  • Pre-mounted in Engraved C-Mount Housings
  • Simplify Integration into Optical Systems
  • Optical Densities from 0.15 to 2.5
  • Also Available Unmounted

View all Resources Related to New Optical Filters  

×
×