eo_logo
  • Country/Region
  • cart   
 

New Optical Adhesives

Need Help?
Looking for
Custom Optics?

Ultra-High Power UV Curing System New
×
Ultra-High Power UV Curing System
  • 4mm Beam Diameter for Focused Curing
  • 365nm Center Wavelength
  • Up to 5.5W/cm2 UV Irradiance
Solid State UV Flood Light Systems New
×
Solid State UV Flood Light Systems
  • Large, Uniform UV Light Output
  • 380nm Center Wavelength
  • Up to 0.8W/cm2 UV Irradiance
UV Curing Pens New
×
UV Curing Pens
  • Wireless, Battery Powered UV LED Pen
  • 365nm and 395nm Center Wavelengths
  • Up to 2W/cm2 UV Irradiance
Norland Index Matching Liquid (IML) 150 New
×
Norland Index Matching Liquid (IML) 150
  • 1.52 Index of Refraction at 589nm
  • Ideal for Temporary Fiber Slicing
  • 6g or 30g Preloaded Syringes
UV Pencil Lamp Field Packs New
×
UV Pencil Lamp Field Packs
  • Lightweight, 9V Battery Powered UV Pencil Lamps
  • Interchangeable 254nm and 365nm Lamps
  • Ideal for Spectral Calibration in Spectroscopy Applications
Epolite FH-5313 Epoxy New
×
Epolite FH-5313 Epoxy
  • Two Part Epoxy
  • Optical and Electrical Grade
  • Cures at Room Temperature
Norland Electronic Adhesives New
×
Norland Electronic Adhesives
  • Single Component UV Curing Adhesives
  • Excellent Adhesion to Glass, Metals, and Plastic
  • Ideal for Potting, Sealing, and Fastening
UV Curing Chamber New
×
UV Curing Chamber
  • Up to 250mW/cm2 Output @ 365nm
  • Large 30cm2 Curing Area
  • Plug-and-Play with Controllable UV Power
×
×