Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   
Category
    Type of Shutter
    Video Output
    Resolution (MegaPixels)
    Camera Sensor Format
    Type
    Manufacturer
    Frame Rate (fps)
    Pixel Size, H x V (μm)
    Type of Sensor
    Mount
    Camera Family
    Imaging Device

    Mounting Accessories

    Mounting Accessories are used to mount imaging components into a variety of applications. Mounting Accessories consist of a number of products including posts, platforms, or boom stands designed to mount components onto a stable surface. Mounting Accessories feature or interface with an optical base such as optical breadboards or platforms to create an effective foundation for assembling optical systems. Many Mounting Accessories are able to be independently positioned for accurate alignment.

    Edmund Optics offers a wide range of Mounting Accessories suited for many optical needs. Edmund Optics offers Mounting Accessories including posts, bases, clamps, vibration isolation tables, or translation platforms. Mounting Accessories such as boom stands feature their own base, making them ideal for mobile or smaller optical requirements. Other Mounting Accessories such as posts require separate optical surfaces to interface with. Vibration isolation tables minimize unwanted motion. A large selection of clamps or adapters is also available to give extended compatibility options.


    Accessories for Imaging Systems

    Articulating Arm Mounting Systems
    • Mounting for Hard-to-Reach Places
    • Mix and Match for Custom Mounting Combinations
    • Lockable Angular Positioning

    Boom Stand Mounting Adapters
    • Standard and Deluxe Versions Available
    • ¼-20 Mounting
    • Compatible with our Most Popular Line of Boom Stands

    Boom Stands
    • Standard, Ball Bearing, and Articulating Arm Styles
    • Mounting Adapters Sold Separately
    • Nine Possible Combinations of Boom Stands and Mounts Available

    Imaging System Bases

    Pan-Tilt Mounts
    • Load Capacities of 6 lbs and 9 lbs
    • Plug and Play Capability
    • RS-232/485 Computer Controls
    • Available in Nodal Configurations

    Rack and Pinion Focusing Mounts for Imaging Systems

    SLIK Mini-Pro Compact Tripod
    • Easily Mounts to Cameras with ¼-20 Mounting
    • 180° Tilt Ball Head and 360° Column Rotation for Maximum Flexibility
    • Features Two-Section Legs for Easy Storage

    Stainless Steel Posts for Imaging Systems
    • Posts for Integration into Imaging Systems
    • Vertical Posts Thread to Bases and Platforms
    • Horizontal Arms Thread to Posts and Microscope Head Mounts
    • Rack and Pinion Focusing Mounts, and Accessories also Available

    X-Y Positioning Platform
    • 200mm Travel in Both X and Y
    • Ball Bearing Slides with Nylon Thumb Screws

    ×

    Need a Quote?

    Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

    Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
    ×