Edmund Optics uses cookies to optimize and enhance the features and content on our website. By continuing to use this website, you consent to our use of cookies.

  • My Account
  •   

New Laser Measurement and Electronics

New
×

EO Motorized Attenuators
  • Compact Design
  • User-Friendly Software
  • Designed for Nd:YAG Harmonic Wavelengths
  • For use with Polarized Laser Systems
New
×

High Power Laser Beam Visualizers
  • Laser Beam Detection from the UV to the NIR
  • High Damage Threshold for CW and Pulsed Lasers
  • Ideal for Laser Alignment Applications
New
×

Compact TPA Ultrafast Autocorrelator
  • Ideal for Characterization of Ultrafast Laser Pulses
  • Built-in TPA Detector with >0.1W2 Sensitivity @ 700 - 1100nm
  • Compact Design and Tuning Free Wavelength Matching
  • Ideal for Low and High Repetition Rate Ultrafast Lasers
New
×

Coherent® High-Sensitivity Thermopile Sensors
  • Broad Spectral Range with High Sensitivity and High Resolution
  • Large Active Area Sensors up to 19mm in Diameter
  • Flat Broadband Output with No Saturation above 1mW/cm2
New
×

Coherent® High Power Water-Cooled Thermopile Sensors
  • Water-Cooling Capability to Withstand Laser Powers up to 5kW
  • Spectrally Flat from 0.25 to 11μm
  • Large 50mm Aperture for Accepting a Wide Range of Beam Diameters
New
×

Coherent USB-PowerMax Pro Fast Measurement Systems
  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement

×

Need a Quote?

Edmund Optics Facebook Edmund Optics Twitter Edmund Optics YouTube Edmund Optics LinkedIn Edmund Optics Instagram

Edmund Optics, Inc. BBB Business Review ISO Logo itar Logo
×